Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
IDNR
ID-number
Gabion
SUBS
Subsystem
Full-gabion facing
PHFB
pH of fill soil
2<=pH<4
4<=pH<=9
9<pH<=12
D90FB
D90 fill soil
D90<=2mm
D90<=32mm
D90<=63mm
BWD
Service life
1 year
5 years
10 years
60 years
120 years
RMMD
Type (raw material)
PET
PVA
PFM
Partial factor for material
1.4
1.3
1.2
1.0
RBK0
Nominal strength
35
55
80
110
150
200
300
400
600
kN/m
N
Inclination of the layer
90
°
A
Anchoring length
3.0
4.0
5.0
6.0
8.0
10.0
2.5
2.6
2.7
2.8
2.9
3.0
3.1
3.2
3.3
3.4
3.5
3.6
3.7
3.8
3.9
4.0
4.1
4.2
4.3
4.4
4.5
4.6
4.7
4.8
4.9
5.0
5.1
5.2
5.3
5.4
5.5
5.6
5.7
5.8
5.9
6.0
6.1
6.2
6.3
6.4
6.5
6.6
6.7
6.8
6.9
7.0
7.1
7.2
7.3
7.4
7.5
7.6
7.7
7.8
7.9
8.0
8.1
8.2
8.3
8.4
8.5
8.6
8.7
8.8
8.9
9.0
9.1
9.2
9.3
9.4
9.5
9.6
9.7
9.8
9.9
10.0
10.1
10.2
10.3
10.4
10.5
10.6
10.7
10.8
10.9
11.0
11.1
11.2
11.3
11.4
11.5
11.6
11.7
11.8
11.9
12.0
12.1
12.2
12.3
12.4
12.5
12.6
12.7
12.8
12.9
13.0
13.1
13.2
13.3
13.4
13.5
13.6
13.7
13.8
13.9
14.0
14.1
14.2
14.3
14.4
14.5
14.6
14.7
14.8
14.9
15.0
15.1
15.2
15.3
15.4
15.5
15.6
15.7
15.8
15.9
16.0
16.1
16.2
16.3
16.4
16.5
16.6
16.7
16.8
16.9
17.0
17.1
17.2
17.3
17.4
17.5
17.6
17.7
17.8
17.9
18.0
18.1
18.2
18.3
18.4
18.5
18.6
18.7
18.8
18.9
19.0
19.1
19.2
19.3
19.4
19.5
19.6
19.7
19.8
19.9
20.0
m
D
Layer distance
0.5
m
R
Wrap around length
1.50
m
TYPEEROSION
Type
BASETRAC® NONWOVEN BS 25
FBV1
Fill soil visibility 1
nein
ja
FBV2
Fill soil visibility 2
nein
ja
B
Lift height
0.500
W
Width
5
m
C1
Wrap around at the top
0.3
m
C2
Wrap around at the bottom
0.3
m
B2
Lift height
0.500 m
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
300
200
AF
Front area
5.00 m^2
GGM
Reinforcement quantity
51.000 m^2
ESM
Erosion protection - quantity
11.220 m^2
FB1M
Fill soil quantity 1
5.000 m^3
FB2M
Fill soil quantity 2
15.000 m^3
Preview - Generation
Preview
Quotation
3D
2D