Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
IDNR
ID-number
Nature
SUBS
Subsystem
With integrated corrosion-protected formwork
PHFB
pH filling soil
2<=pH<4
4<=pH<=9
9<pH<=12
D90FB
D90 fill soil
D90<=2mm
D90<=32mm
D90<=63mm
BWD
Service life
1 year
5 years
10 years
60 years
120 years
RMMD
Type (raw material)
PET
PVA
PFM
Partial factor for material
1.4
1.3
1.2
1.0
RBK0
Nominal strength
35
55
80
110
150
200
300
400
600
kN/m
N
Inclination of the layer
60
65
70
75
80
85
90
°
A
Anchoring length
3.0
4.0
5.0
6.0
8.0
10.0
2.5
3.0
3.5
4.0
4.5
5.0
5.5
6.0
6.5
7.0
7.5
8.0
8.5
9.0
9.5
10.0
10.5
11.0
11.5
12.0
12.5
13.0
13.5
14.0
14.5
15.0
15.5
16.0
16.5
17.0
17.5
18.0
18.5
19.0
19.5
20.0
m
D
Layer distance
0.5
0.6
m
R
Back cover length
1.0
m
TYPEEROSION
Type
HATE® 23.142 Gr
FBV1
Fill soil front visibility 1
no
yes
FBV2
Fill soil front visibility 2
no
yes
ST
Steel mat type
galvanized steel
B
Elevation
0.577 m
W
Width
5.0
m
C1
Top return envelope
0.3
m
C2
Back cover bottom
0.3
m
B2
Elevation
0.577 m
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
300
200
OWS
Öffnungswinkel Stahlmatte
60
LFGS
Length of the front the part of the steel element
0.73 m
LBGS
Length of the bottom part of the steel element
0.40 m
ABS1
Distance between the tie rods
2.00 m
AN
Number per anchor point
3 Stück
WS
Steel element width
3
AF
Front area
2.500 m^2
GGM
Reinforcement quantity
22.887 m^2
ESM
Erosion protection - quantity
5.769 m^2
FB1M
Fill soil quantity 1
0.750 m^3
FB2M
Fill soil quantity 2
6.750 m^3
SSM
Steel element quantities
1.667 Stk
LA
Layer
outside
FBST
Fill soil - soil type
Well compactable
Preview - Generation