??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
ID number
Tectura Faltfront 2000x2000
PROJEKT
Project
OBJEKT
Object
LODLEVEL
LOD Level
SYSTEM
System
H
Height opening
mm
Enter value for H
Height opening
mm
cm
inch
ft
B
Wide opening
mm
Enter value for B
Wide opening
mm
cm
inch
ft
GS
Belt spacing
m
INFOTEXT
Info text
If there are increased requirements on the folding front due to local wind speed, it is possible to reduce the distance between the horizontal straps. By this the system reaches a higher static load capacity. However, this also reduces the headroom of the folding front. If the requirements of a higher static load capacity are applicable in your case, please don´t hesitate to contact us.
DH
Clearance height
1530.0 mm
FO
Area opening
4 m^2
AV
Drive variants
POSA
Drive position
ES
Installation location of whole system
EA
Drive installation location
TS
Door control (remote)
PANZ
Number of tarpaulins
1
MP1
Material tarpaulin 1 (bottom)
MP2
Material tarpaulin 2
MP3
Material tarpaulin 3
BP
Tarpaulin width
1920 mm
HP1
Tarpaulin height 1
1850 mm
HP2
Tarpaulin height 2
0 mm
HP3
Tarpaulin height 3
0 mm
MU
Material overhang strip
GA
Belt spacing
500 mm
GPANZ
Number of horizontal belts / tarpaulin at the bottom
3
GPS
Lifting belt per system
2
AA
Distance between outer belts
1135 mm
GSANZ
Number of belt disc units
2
WA
Weather protection cover
mm
MATW
Material weather protection
BW
Width of the weather protection cover
0 mm
TANZ
Number of winding shaft holders
1
AB
Distance to each other
max. 4m (gleichmäßig verteilen)
ABR
Distance from edge
Drive side 80cm; ending 30cm
TP
Position of door
ECLASS91
eCl@ss 9.1
22-28-02-02
UNICLASS2015
Uniclass 2015
PR_30_59_24_38
Preview - Generation
Preview
Quotation
3D
Dimension
2D